Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
LMC60
Bill of material
LMCA60SLA 51 C 1B 0
Model
LMC
Motor series
A
Size
60
Version
Type
Hall sensor
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Stroke INFO
Real stroke
51 mm
Position
mm
Enter value for POSITION
Position
mm
cm
inch
ft
Cable length
A : Standard 0,5m
Magnet plate type
Total length
180.0 mm
Mass
2.1920 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices