Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
LMC30
Bill of material
LMCA30SLA 52 C 1B 0
Model
LMC
Motor series
A
Size
30
Version
Type
Hall sensor
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Stroke INFO
Real stroke
52 mm
Position
mm
Enter value for POSITION
Position
mm
cm
inch
ft
Cable length
A : Standard 0,5m
Magnet plate type
Total length
180.0 mm
Mass
1.2320 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices