歡迎
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
歡迎
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
MTJ 110 0 S 0 0
Unimotion
Linear units
Belt driven linear units
MTJ linear units
Powered by
CAD模型選擇
{unimotion/linear_units/belt_driven_linear_units/mtj_linear_units/mtj110_asmtab.prj},{NB=MTJ 110 0 S 0 0(0)},{MODEL=MTJ},{SIZE=110},{STROKE=0},{CV=S},{NOC=1},{LMAX=6400},{A=0.0},{AINFO=mtj_65_distance_between_carriages_a.png},{POS=0.00},{DP=0},{PC=0},{PPATH=parts/mtj110/mtj110_asmtpl.prj},{STROKE2D=0},{STROKEMIN2D=80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Unimotion
Description
MTJ 110 - Linear guide
Bill of material
MTJ 110 0 S 0 0
Series
MTJ
Size
110
Stroke
Carriage version
S : Short ✔
S : Short
S : Short
L : Long
L : Long
Number of carriages
1
2
3
4
5
1
2
3
4
5
Distance between carriages (A)
Type of drive pulley
0 : Pulley with through hole ✔
0 : Pulley with through hole
0 : Pulley with through hole
1L : Pulley with journal on left side (with Keyway)
1L : Pulley with journal on left side (with Keyway)
1R : Pulley with journal on right side (with Keyway)
1R : Pulley with journal on right side (with Keyway)
10L : Pulley with journal on left side (without Keyway)
10L : Pulley with journal on left side (without Keyway)
10R : Pulley with journal on right side (without Keyway)
10R : Pulley with journal on right side (without Keyway)
2 : Pulley with journal on both sides (with Keyway)
2 : Pulley with journal on both sides (with Keyway)
20 : Pulley with journal on both sides (without Keyway)
20 : Pulley with journal on both sides (without Keyway)
Protection cover
0 : In profile groove guided Polyurethane toothed belt
1 : Corrosion-resistant protection strip
0 : In profile groove guided Polyurethane toothed belt
1 : Corrosion-resistant protection strip
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處