歡迎
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
歡迎
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
CTJ 145 0 S 1L 0
Unimotion
Linear units
Belt driven linear units
CTJ linear units
Powered by
CAD模型選擇
{unimotion/linear_units/belt_driven_linear_units/ctj_linear_units/ctj145_asmtab.prj},{NB=CTJ 145 0 S 1L 0(0)},{MODEL=CTJ},{SIZE=145},{STROKE=0},{CV=S},{NOC=1},{LMAX=6400},{A=0.0},{AINFO=ctj145_distance_between_carriages_a.png},{POS=0.0},{DP=1L},{CP=0},{PPATH=parts/ctj145/ctj145_asmtpl.prj},{STROKE2D=0},{STROKEMIN2D=80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Unimotion
Description
CTJ 145 - Linear guide
Bill of material
CTJ 145 0 S 1L 0
Series
CTJ
Size
145
Stroke
Carriage version
S : Short ✔
S : Short
S : Short
L : Long
L : Long
Number of carriages
1
2
3
4
5
1
2
3
4
5
Distance between carriages (A)
Type of drive pulley
1L : Pulley with journal on left side (with Keyway) ✔
1L : Pulley with journal on left side (with Keyway)
1L : Pulley with journal on left side (with Keyway)
1R : Pulley with journal on right side (with Keyway)
1R : Pulley with journal on right side (with Keyway)
10L : Pulley with journal on left side (without Keyway)
10L : Pulley with journal on left side (without Keyway)
10R : Pulley with journal on right side (without Keyway)
10R : Pulley with journal on right side (without Keyway)
2 : Pulley with journal on both sides (with Keyway)
2 : Pulley with journal on both sides (with Keyway)
20 : Pulley with journal on both sides (without Keyway)
20 : Pulley with journal on both sides (without Keyway)
Connection plate
0 : Without ✔
0 : Without
0 : Without
1 : With
1 : With
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處